eo_logo
 
;
Product added to cart
 

Precision Optics Manufacturing: Beamsplitters

Beamsplitters
 
Beamsplitters

  Wide Variety of Beamsplitter Types Including Polarizing, Non-Polarizing, and Laser Line

  Customized Solutions for Prototype to Volume Production

  Design and Application Expertise for Complex Coating and Geometry Needs

  Coating Capabilities from 350 – 1620nm

Edmund Optics® is a premier manufacturer of cube and plate beamsplitters for applications ranging from the ultraviolet (UV) to the infrared (IR) wavelength spectra. Our expert optical design and manufacturing engineers develop customized solutions for both prototyping and volume production, supporting you throughout your entire product development process. World-class metrology ensures that all beamsplitters meet your application requirements. What can we make for you?

 
 

Capabilities

Our beamsplitters are manufactured from a wide variety of SCHOTT, Ohara, and CDGM materials. Whether you require several beamsplitters for prototyping, a few dozen for pre-production, or large quantities for mass production, we can develop a solution tailored for your application. Some values may depend on material and the other required specifications.?

Size Range: 5 - 100mm
†<2A available for superpolished surfaces
Sharp edges, protective chamfers and measured bevel sizes available
*Defect number will depend on the size of the clear aperture

Manufacturing Equipment

Metrology

  • OGP Smartscopes
  • Nikon 6D Autocollimators
  • Fujinan Interferometers
  • Zygo® VeriFire™ High Resolution Interferometers
  • Zygo® NewView White Light Interferometers
  • Zygo® GPI 4” Aperture Vertical and Horizontal Interferometers
  • Zeiss Contura G2 CMMs
  • DigiMicro Microscopes
  • Olympus MX51 Microscopes
  • Optical Spectrophotometers

ON DEMAND WEBINAR

See All Webinars
The Ultimate Guide
to Beamsplitters

Join us for a discussion about different types of beamsplitters and
how to best use them to maximize performance in your application.

View

 

 

Selecting the Right Beamsplitters

Contact us with your system requirements and our expert staff of optical manufacturing engineers will partner with you to ensure we deliver beamsplitters that meet your application’s needs within your budget.

  • Cube
  • Plate
  • Polarizing
  • Non-Polarizing
  • Edge Blackened

Cube

  • Easy Mounting and Integration with 0° AOI
  • No Beam Shift
  • Equal Transmitted and Reflected Optical Path Lengths
  • Shorten the Optical Path Length of a System
Cube
 
 
Edmund Optics logo

Servicing our customers through specialized solutions:

Marketplace

One-stop shop for
the best brands and products
in optics and photonics

Advanced Manufacturing

Custom and volume
manufacturer of quality optical and
imaging components and systems