Top Sellers from Allied Vision
Allied Vision Alvium USB 3.0 Cameras
Top Seller
- Compact, Low Cost, High Performance Design for Machine Vision and Embedded Applications
- ALVIUM® System on Chip (SoC) Technology with Onboard Imaging Preprocessing
- Up to 24.60 MegaPixels, 1.2” Sensor Format
- Allied Vision Alvium Right Angle USB 3.0 Cameras Also Available
Allied Vision Mako Power over Ethernet (PoE) Cameras
Top Seller
- Compact, Robust Metal Housing
- One Optocoupled Input, Three Outputs
- Power over Ethernet for Increased Flexibility
Allied Vision Alvium Right Angle USB 3.0 Cameras
Top Seller
- Right Angle USB Port Orientation
- Compact, Low Cost, High Performance Design for Machine Vision and Embedded Applications
- ALVIUM® System on Chip (SoC) Technology with Onboard Imaging Preprocessing
- Allied Vision Alvium USB 3.0 Cameras Also Available
Allied Vision Alvium G1 GigE PoE Cameras
Top Seller
- Up to 24.6MP Resolution with Framerates up to 298FPS
- Robust Industrial GigE Vision Interface with PoE
- Onboard Image Processing and Expansive Feature Sets
- Alvium G5 and Allied Vision Alvium USB 3.1 Cameras Also Available