Ideal for Spectral Calibration in Spectroscopy Applications
UV Pencil Lamp Field Packs are lightweight, battery powered devices that are capable of outputting shortwave and longwave UV light. Each device ships with two interchangeable lamps, one with 254nm output and the other 365nm. These devices are powered by a 9V alkaline battery and ship with a battery already installed. UV Pencil Lamp Field Packs are ideal for use as spectral calibration devices in chromatography, photometry, and spectroscopy applications.