Edmund Optics® utiliza cookies propias y de terceros para mejorar los servicios técnicos de nuestra página web. ¿Cómo utilizamos las cookies?

  • Mi Cuenta
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3826

Infrared Plate Beamsplitters

Infrared Plate Beamsplitters

Infrared Plate Beamsplitters


×
  • 50% Reflection 50% Transmission Beamsplitter Coating
  • CaF2 for 0.6 – 8μm Range
  • ZnSe for 2 – 20μm Range

Infrared Plate Beamsplitters are critical components in FTIR spectrometers, Interferometers, and other IR-enabled devices. Both the Calcium Fluoride (CaF2) design, with an operating wavelength range of 0.6 - 8μm, and the Zinc Selenide (ZnSe) design, with a 2 – 20μm wavelength range, are available in multiple sizes. Infrared Plate Beamsplitters are designed for a 15 – 45° angle of incidence, providing easy integration into any instrument’s geometry.

¿Desea una oferta?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×