Edmund Optics® utiliza cookies propias y de terceros para mejorar los servicios técnicos de nuestra página web. ¿Cómo utilizamos las cookies?

  • Mi Cuenta
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3854

Silicon Semiconductor Supermirrors

Silicon Semiconductor Supermirror

Silicon Semiconductor Supermirror


  • Lowest Mechanical Loss and Highest Thermal Conductivity of Any Current Supermirror Technology
  • Optical Loss Less Than 200ppm
  • Microroughness of Approximately 3Å

Silicon Semiconductor Supermirrors provide excess optical losses (scatter and absorption) as low as 200ppm in the mid-IR spectrum (3 - 4μm). Featuring a single-crystal optical interference coating, these supermirrors offer a robust reflecting surface that does not easily degrade. These Silicon Semiconductor Supermirrors won a Prism award in the category of Materials and Coatings for their mid-IR coating technology. Semiconductor supermirrors are ideal for industrial applications in cavity ring-down spectroscopy, metrology, manufacturing, and sensing.

¿Desea una oferta?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×