Edmund Optics® utiliza cookies propias y de terceros para mejorar los servicios técnicos de nuestra página web. ¿Cómo utilizamos las cookies?

  • Mi Cuenta
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3658

Zaber™ Motorized Goniometers


  • Lightweight, Compact Designs
  • Provide Precise Rotational Movement
  • Includes Required Accessories

Zaber™ Motorized Goniometers are compact translation stages that rotate about a virtual axis that has been fixed in space above the stage surface. The LMG60’s virtual axis is located 60mm above the mounting surface, while the LMG40’s is located 40mm above the mounting surface. A two-axis Goniometer with a shared virtual axis of rotation located 40mm above the top mounting surface can be created by mounting the LMG40 at 90° on top of the LMG60. Zaber™ Motorized Goniometers utilize an aluminum body with a brass top plate for a lightweight, but rigid design.

Note: Zaber™ Motorized Goniometers include the Goniometer, controller, power supply, serial port adapter, data cable, and motor extension cable.

¿Desea una oferta?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×