The TECHSPEC® MercuryTL™ Liquid Lens Telecentric Lenses combine the parallax error correction and high image quality of a telecentric lens with the flexibility of an integrated liquid lens.
Imaging lens assemblies are vital components for a wide range of cutting edge applications including machine vision, biomedical instruments, factory automation, and robotics.
Edmund Optics Imaging: Telecentric Lenses versus Hypercentric Lenses
Join EO's Nick Sischka, Director of Imaging, as he inspects pipes for various defects using the TECHSPEC Telecentric Lens versus the TECHSPEC Hypercentric Lens.
LIGHT TALK - EPISODE 5: Ruggedized Imaging Lenses with Cory Boone and Ben Weaver
The expansion of automation has made the ruggedization of imaging lenses from shocks, vibrations, and temperature swings more important than ever before.
Ruggedized Machine Vision Lenses for Harsh Environments
Edmund Optics imaging and machine vision lenses are robustly designed for use in harsh environments and are available in a number of options for the most demanding applications.
Telecentric lenses capture high-accuracy measurements because their lack of parallax error makes objects appear the same size independent of their location
TECHSPEC® C Series Fixed Focal Length Lenses from Edmund Optics
The TECHSPEC® C Series Fixed Focal Length Lenses are high-resolution FA lenses designed and manufactured by Edmund Optics for use in machine vision factory automation and inspection applications.
Although a common misconception, individual optical lenses do not always form an image when the object plane is placed a focal length away from the lens.
Why Should I Use a Lens Designed Specifically for SWIR Wavelengths?
Short wave infrared (SWIR) imaging applications require specialized imaging optics, as lenses designed for visible use are not optimized for SWIR wavelengths
Fresnel lenses are composed of a series of concentric grooves etched into one side of a sheet of plastic. Fresnel lenses are unlike typical spherical or aspherical optical lenses.
Aspherized Achromatic Lenses, exclusive to Edmund Optics, are doublet lenses consisting of two cemented optical elements that are matched for their color-correction ability and small RMS spot size.
Please select your shipping country to view the most accurate inventory information, and to determine the correct Edmund Optics sales office for your order.