Edmund Optics® utiliza cookies propias y de terceros para mejorar los servicios técnicos de nuestra página web. ¿Cómo utilizamos las cookies?

  • Mi Cuenta
  •   
Visualizar los 19 productos de esta familia.

0.25" Travel, 0.001" Grad. Mic. Drive F-Face

Stock #33-725
€70,00
Cant. 1
€70,00
Precio por Volumen
Pida una Oferta
Travel (inches):
0 - 0.25
Type:
Micrometer
Graduation (inches):
0.001
Accuracy (μm):
±5
Scale Surface:
Hard-Chrome Plating
Spindle Pitch (mm):
0.5
Stem Diameter (inches):
0.25
Stem/Spindle:
Plain/Flat

Regulatory Compliance

Reach 191:
RoHS 2015:
No Conformidad Europea

Product Family Description

  • Micrometer, Fine Screw, Digital and Differential Options Available
  • Compatible with our Ball Bearing Stages

These drive mechanisms add versatility to our selection of ball bearing stages. Four options are available: micrometer (English and Metric), fine screw, digital, and differential.

Please reference individual product descriptions to see which stages are compatible with each drive mechanism.

¿Desea una oferta?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×