Edmund Optics® utiliza cookies propias y de terceros para mejorar los servicios técnicos de nuestra página web. ¿Cómo utilizamos las cookies?

  • Mi Cuenta
  •   
Visualizar los 21 productos de esta familia.

PL-D729-AF-ED PixeLINK USB 3.0 Autofocus Monochrome Camera

PixeLINK® USB 3.0 Autofocus Liquid Lens Camera

PixeLINK® USB 3.0 Autofocus Liquid Lens Camera

Stock #34-779
€1.995,00
Cant. 1
€1.995,00
Precio por Volumen
Pida una Oferta
Model Number:
PL-D729-AF-ED
Camera Sensor Format:
2/3"
Resolution (MegaPixels):
9.5
Pixels (H x V):
3840 x 2484
Type:
Monochrome Camera
Dimensions (mm):
32.0 x 48.0 x 11.0
Frame Rate (fps):
22.00
Imaging Device:
ON Semi Mano 9600
Input/Output Options:
2 GPO
Manufacturer:
PixeLINK®
Mount:
C-Mount
Pixel Depth:
8 or 10 Bit
Pixel Size, H x V (μm):
2.4 x 2.4
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Rolling
Video Output:
USB 3.0
Weight (g):
35.8

Regulatory Compliance

Product Family Description

  • Seamless Integration of Liquid Lenses
  • One-Push Autofocus, High Speed Focus Movement
  • Easy to Use USB 3.0 Interface

PixeLINK® USB 3.0 Autofocus Liquid Lens Cameras provide the ability to seamlessly integrate and control liquid lenses. By enabling the liquid lens to be directly connected to the camera, it allows for fast, continuous focus control. This simple autofocus system makes these cameras ideal for high speed applications such as bar code reading, inspection, and biomedical applications. PixeLINK® USB 3.0 Autofocus Liquid Lens Cameras are compatible with our TECHSPEC® Cx Series Fixed Focal Length Lenses, which combine high resolution image performance with built-in liquid lens integration.

To get started, please choose your camera and the appropriate Cx Lens Liquid Lens Kit listed under the Accessories section. These kits are available in 12mm, 16mm, 25mm, and 35mm focal lengths and include a TECHSPEC Cx lens, a Variable Focus Liquid Lens, and a Liquid Lens Holder.

Note: Liquid lens is not included.

¿Desea una oferta?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×