eo_logo
 
Product added to cart
Gardasoft TR-CL180 Industrial Lens Controller Gardasoft TR-CL180 Industrial Lens Controller
  • Compatible with Optotune Industrial Focus-Tunable Lenses
  • Control Range of -400 to +400mA with 0.1mA Steps
  • GigE Vision Compliant
Optotune Lens Driver 4 and 4i Optotune Lens Driver 4 and 4i
Top Seller
  • Designed to Control Optotune Focus-Tunable Lenses
  • Control Range of -250 to +250mA with 12-bit Precision
  • Driver Software Available for Download
Optotune ICC Current Controllers Optotune ICC Current Controllers
  • ICC-1C for Control of a Single Optotune Lens
  • ICC-4C-500 Controls Up to 4 Optotune Lenses Simultaneously
  • ICC-4C-2000 Controls Optotune Beam Shifters and Fine Steering Mirrors
  • Driven via Optotune Cockpit GUI, SDK, or Analog Signal
  • Optotune Lens Drivers and Gardasoft Controllers Also Available
Corning® Varioptic® AF Explorer Autofocus Board Level Camera for Liquid Lenses Corning® Varioptic® AF Explorer Autofocus Board Level Camera for Liquid Lenses
  • Ideal for Evaluating and Exploring Liquid Lens Technology
  • Easily Driven via AF Lab Software over USB
  • Plug-and-Play With TECHSPEC® Liquid Lens Cx Series and M12 Lenses