Radial Polarization Converters
- Converts Linear Polarization to Radial or Azimuthal
- Converts Circular Polarization to an Optical Vortex (Donut-Shaped Beam)
- High Damage Thresholds in the Nano- and Femtosecond Range
- Higher-Order Versions Can Generate Higher Order Polarization Patterns and Optical Vortices
Crystalline Quartz Polarization Rotators
- Rotates Polarization by a Fixed Angle Regardless of Incident Polarization Angle
- Convenient Replacement of Half-Waveplate for Narrow Waveband Lasers
- 1064nm, 532nm, and 355nm Anti-Reflection Coatings Available in Both 45° and 90° Rotation Angles