Precision Powell Lenses
- Generate Uniform, Flat-Top Profile Over Entire Line
- Fan Angles from 1° to 75° Available
- AR Coated for 400 - 500nm or 500 - 850nm
Monolithic Collimator
- Simultaneously Collimate Light from Laser Diode Fast and Slow Axes
- Circularize Elliptical Output from Common Blue Laser Diodes
- Ideal for Light Collimation of Single Emitters in the Blue Spectrum
Clearance
Powell Lenses
Powell Lenses
- Ideal for Alignment and Machine Vision Applications
- Multiple Fan Angles Available
- Creates Uniform, Straight Line
Rod Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Focuses Collimated Light into a Line
- Available in Diameters as Small as 1mm
Fast Axis Collimators
- Aspheric Cylindrical Lens Designs for Fast Axis Collimation
- Standard AR Coating for 790 – 990nm
- Ideal for Laser Diode Collimation
- Slow Axis Collimators Also Available
Slow Axis Collimators
- Designed for Use with Laser Bars
- Can be Used With Fast Axis Collimators
- Low Curvature Deviation for Increased Collimation
- Fast Axis Collimators Also Available
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
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®