Edmund Optics® (EO), the premier provider of optical components, introduces its new TECHSPEC Laser Line PCX Cylinder Lenses. These versatile cylinder lenses are designed for applications that require light to be focused in only one direction, including light focused into a slit or line scan detector.
Anti-reflective coatings provide maximum transmission
TECHSPEC Laser Line PCX Cylinder Lenses are offered with a choice of multiple precision anti-reflective coatings for common wavelengths. These coatings provide maximum transmission with less than 0.25% reflection at the laser output wavelength. TECHSPEC Laser Line PCX Cylinder Lenses may be used in pairs to collimate and circularize diode laser output.
Round sizes ease integration
TECHSPEC Laser Line PCX Cylinder Lenses are offered in round sizes for easy integration into optical systems and devices. These RoHS-compliant lenses are available in 24 models with 12.5 mm or 25 mm diameters and feature an N-BK7 substrate and an 60-40 surface quality. TECHSPEC Laser Line PCX Cylinder Lenses are in-stock and available for immediate delivery for fast turnaround and excellent value.