Edmund Optics® utiliza cookies propias y de terceros para mejorar los servicios técnicos de nuestra página web. ¿Cómo utilizamos las cookies?

  • Mi Cuenta
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3805

100Å Off-Axis Parabolic Mirrors


×
  • 100Å Surface Roughness
  • 15°, 30°, 45°, 60°, or 90° Off-Axis Options
  • Coating Options Covering VIS to Far IR

TECHSPEC® 100Å Off-Axis Parabolic Mirrors feature diamond turned surfaces with sub-100 Angstrom (Å) RMS surface roughness. The precision manufacturing process of these mirrors produces low-scatter surfaces, making them ideal for applications ranging from the visible to the far IR. Available in a variety of sizes, offset angles, and coating options, TECHSPEC® 100Å Off-Axis Parabolic Mirrors (OAPs) are commonly used in instrumentation and laser systems including Schlieren, MTF, FLIR, FTIR systems and IR lasers such as Quantum cascade lasers.

Note: For higher precision surface roughness OAPs, please see our TECHSPEC Low Scatter Off-Axis Parabolic Mirrors.

Información Técnica

Custom Coating Options
Coating Range (µm) % Reflection
UV Enhanced Aluminum 0.24 - 0.8 ≥85
  2 - 12 ≥97
Protected Silver 2 - 12 ≥98
532nm Enhanced Ni on Al @ 0.532 ≥98
1064nm Enhanced Ni on Al @ 1.064 ≥98

¿Desea una oferta?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×