Edmund Optics® utiliza cookies propias y de terceros para mejorar los servicios técnicos de nuestra página web. ¿Cómo utilizamos las cookies?

  • Mi Cuenta
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3861

TECHSPEC HPi Series Fixed Focal Length Lenses

HPi Series Fixed Focal Length Lenses

HPi Series Fixed Focal Length Lenses


  • High Performance Instrumentation (HPi) Versions of our HP Series Lenses
  • Up to 9 MegaPixel Resolution Across the Field
  • Streamlined Fixed Aperture Designs for Instrumentation Integration

TECHSPEC® HPi Series Fixed Focal Length Lenses utilize the same design and internal optics as the TECHSPEC HP Series Fixed Focal Length Lenses. Designed for instrumentation imaging applications, HPi series lenses offer a variety of fixed aperture options and up to 9 MP resolution. The simplified mechanical components allow for a compact size and cost reduction, making them ideal for a variety of applications. An adjustable, lockable focus feature allows for setting and locking the best focus position for instrumentation integration. TECHSPEC® HPi Series Fixed Focal Length Lenses are ideal for OEM applications requiring reduced size, cost, and lockable focus imaging solutions.

Edmund Optics has created a family of high performance optical designs (the HP Series family) and developed 3 customized optomechanical solutions targeted for specific applications. These lens sub-families utilize the same optics as the HP Series lenses providing the same optical performance in a variety of optomechanical solutions to meet your application requirements:

  • HP Series: Features locking cam focus and iris adjustment and is the most adjustable version of these optical designs; they are the typical high quality machine vision lenses.
  • HPi Series: Simplified mechanics featuring fixed apertures with compact housing. Industrial Ruggedization for reduced size, cost, and locked focus.
  • HPr Series: Stability Ruggedized with all optics glued in place and a locking C-clamp focus ring for reduced pixel shift and improved focus stability.

¿Desea una oferta?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×