eo_logo
  • Country/Region
  • cart   
 
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #2107
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Illumination Grade PCV Cylinder Lenses

TECHSPEC® Illumination Grade PCV Cylinder Lenses

TECHSPEC® Illumination Grade PCV Cylinder Lenses

  • Cylinder Lenses Ideal for 1 Dimensional Laser Beam Convergence
  • Circular and Rectangular Form Factors
  • Multiple Coating Options Available
×

TECHSPEC® Illumination Grade PCV Cylinder Lenses are commonly used to turn a collimated laser source into a line generator. These PCV Cylinder Lenses and TECHSPEC Illumination Grade PCX Cylinder Lenses can be used together for beam expander applications.

The thin lens approximation for the length of a line generated by a negative cylinder lens is: L = 2 * (r0/f) * (z + f) where L is the line length, r0 is half the beam diameter, z is the projection distance, and -f is the focal length of the lens.

Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin


×