JAI® Fusion Series Cameras are designed to image multiple wavebands at once, allowing for a more flexible imaging experience. Utilizing a prism as the camera input, the incoming light is separated and directed to the multiple sensors with precision per-pixel alignment, providing excellent resolution of the individual wavebands. With a backwards compatible 10GigE interface, these cameras are easily integrated into existing imaging systems. JAI® Fusion Series Cameras have effective wavelength ranges of 400 to 670nm and 740 to 1000nm. These cameras are ideal for applications including surface inspection, NIR fluorescence, life sciences, and intelligent farming.
Note: These cameras require prism-corrected imaging lenses; alternatively, standard imaging lenses with zero rear protrusion can be used with reduced performance. Downloadable software is available online.