LED Ring Light Illuminators are strong alternatives to traditional fluorescent ring lights. The sectional ring light features lighting control in each of the unit's four quadrants, a 60.5mm inner diameter, and 72 LEDs. The sectional ring light is controlled using a panel on the top of the unit. LED Ring Light Illuminators are ideal for use with reflective parts and features a 70mm inner diameter and 60 LED bulbs. Sectional Light Control and Polarizer/Analyzer models are available.
Note: Due to CE restrictions, #68-771 Polarizer/Analyzer LED Ring Light is not available in all regions. Please contact us for a suitable replacement.
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
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®