The Machine Vision Laser Development Kit is designed to serve as all-in-one industrial laser light source package for system integrators and developers in the machine vision and inspection industries. Featuring a high power 35mW, 660nm industrial laser diode, a heavy duty mounting clamp, and six interchangeable projection optics, this development kit provides all the necessary components and software for ease of setup and integration. In addition to the interchangeable projection optics, a focus key is included for manual laser focus adjustment, allowing the projection to fit working distances up to 5.5m. No external power supply is required, and when disconnected from the computer, the laser will retain its settings (such as modulation and output power), allowing for flexibility in system design and layout. The Machine Vision Laser Development Kit is ideal for use with industrial cameras for a range of inspection, measurement, and control applications. A rugged carrying case is included to securely store and transport all the kit components.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®