Edmund Optics® utiliza cookies propias y de terceros para mejorar los servicios técnicos de nuestra página web. ¿Cómo utilizamos las cookies?

  • Mi Cuenta
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3650

TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Precision Sapphire Windows

TECHSPEC Precision Sapphire Windows

TECHSPEC Precision Sapphire Windows


  • λ/4 Surface Flatness
  • High Tolerance Design for Superior Performance
  • Excellent Transmission from UV to MWIR

TECHSPEC® Precision Sapphire Windows are ideal for use in demanding applications that require superior broadband transmission from 0.2 – 5.5μm, including imaging or spectroscopy. TECHSPEC Precision Sapphire Windows utilize a high tolerance design in addition to the innate characteristics of sapphire, which include a high dielectric constant, high thermal conductivity, extreme surface hardness, and resistance to many chemical acids and alkalis, to improve system performance. Additionally, due to sapphire’s structural strength, sapphire windows are thinner than comparable standard glass windows, minimizing absorption.

¿Desea una oferta?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×