Smart Vision Lights Configurable LSR Bar Lights are high performance light sources that are designed for on-site adjustments. These lights feature OptiCard lens arrays to adjust the beam angle from narrow to wide depending on the working distance and field of view. The lights are available in white, blue (470nm), green (530nm), and red (625nm) at a 300mm length and include a window, polarizer, and a diffuser for glare control and uniform illumination. When used in strobe mode with the built in Multi-Drive™ feature, Smart Vision Lights Configurable LSR Bar Lights are capable of delivering up to 340,000 Lux at close range. These lights are ideal for prototyping in the lab with different samples or when a quick adjustment is needed on the factory floor in applications such as barcode reading and pallet sorting.