TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
TECHSPEC® Thin Fused Silica Laser Windows are designed with a 1mm thickness and are available with UV or IR Fused Silica substrates. These thin windows are coated on both surfaces with an ion-beam sputtered (IBS) broadband anti-reflection (BBAR) coating, providing lower absorption losses and scatter than conventionally coated anti-reflection windows. TECHSPEC Thin Fused Silica Laser Windows are ideal for applications that require high-performance optical windows with a small form factor. Uncoated Thin Fused Silica Laser Window substrates are available to offer the flexibility of custom coatings to meet your application requirements; please contact us for more information.
IR Grade Fused silica differs from UV Grade Fused Silica by its reduced content of OH- ions, resulting in higher transmission throughout the NIR spectrum and reduction of transmission in the UV spectrum.
Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.