eo_logo
 
Product added to cart
Filter

Infrared Optics

Edmund Optics® offers a vast selection of lenses, windows, mirrors, assemblies, and other optics tailored for infrared (IR) applications. The wide range of available substrate materials includes germanium, silicon, zinc selenide, sapphire, calcium fluoride, and many more. If you do not see exactly what you are looking for, contact us to discuss custom optics tailored for your specific application.

Clearance ISP Optics Zinc Selenide (ZnSe) Meniscus Lenses ISP Optics Zinc Selenide (ZnSe) Meniscus Lenses
  • Positive or Negative Meniscus Lenses
  • CVD Grade Zinc Selenide (ZnSe) Ideal for CO2 Systems
  • Uncoated or BBAR Coated for 8 – 12µm

Example Applications

FTIR Spectroscopy

FTIR Spectroscopy

Defense & Security

Defense & Security

Materials Processing

Materials Processing

Sensing

Sensing

 
Fever Detection
Using Optics
Learn More

Learn how infrared optics are used to detect elevated body temperature, which may indicate the presence of contagious diseases, such as COVID-19.

Diamond Turning at Edmund Optics

Diamond Turning

In addition to metals and plastics, Edmund Optics can diamond turn crystalline materials ideal for IR applications.

II-VI IR Components at Edmund Optics

II-VI Infrared Components

Edmund Optics offers components in II-VI’s world-renowned ZnSe as well as Polycrystalline CVD Diamond Windows.

;