eo_logo
 
Product added to cart
Filter

Plate Beamsplitters

Plate Beamsplitters are a type of Beamsplitter used in many life science, imaging, or laser applications. Plate Beamsplitters are used to split incident light into two separate components. When positioned at a 45° angle of incidence, a portion of the light striking the Plate Beamsplitter is transmitted, while another portion is reflected.

Edmund Optics offers a wide variety of Beamsplitters, including Plate Beamsplitters designed for Ultraviolet (UV), Visible, or Infrared (IR) applications. Ultraviolet (UV) Plate Beamsplitters are ideal for applications including fluorescence imaging, forensics, or spectroscopy. Infrared (IR) Plate Beamsplitters are used in many broadband Infrared (IR) applications. Polka-Dot Beamsplitters, which are not angular sensitive, are ideal for use in the Ultraviolet (UV) to Medium Wave Infrared (MWIR). Pellicle Beamsplitters utilize nitrocellulose membranes, providing superior resistance to mechanical shock or climate variations. Laser line Plate Beamsplitters, which feature high damage thresholds, are ideal for demanding laser applications. Laser line Plate Beamsplitters are available for many popular laser wavelengths.

TECHSPEC® Thin Nd:YAG Laser Line Beam Samplers Thin Nd:YAG Laser Line Beam Samplers
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Thin 1mm Design for Space and Weight Constrained Applications
  • Uncoated First Surface Provides Fresnel Reflection
  • AR Coated Second Surface Provides High Transmission
  • High Laser Damage Threshold to Prevent Laser Ablation
λ/10 Plate Beamsplitters λ/10 Plate Beamsplitters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • 30 Arcminute Wedge to Minimize Internal Interference
  • Wide Range of Splitting Ratios
  • Fused Silica Substrate
Visible and NIR Plate Beamsplitters Visible and NIR Plate Beamsplitters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
  • Many Beamsplitting Ratios Available
  • Visible and NIR Coating Options Offered
  • Multi-Layer AR Coated Second Surface
  • C-Mounted Plate Beamsplitters Also Available
UV Plate Beamsplitters UV Plate Beamsplitters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Multiple Transmission/Reflection Ratios Available
  • BBAR Coated Second Surface
  • Fused Silica Substrate
Plate Beamsplitters Plate Beamsplitters
Top Seller
  • Low-Cost Design
  • Multiple Sizes Available
  • Many Beamsplitting Ratios Available
Elliptical Plate Beamsplitters Elliptical Plate Beamsplitters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Circular Profile at 45°
  • Visible and NIR Coating Options Offered
  • Ideal for Diffuse Axial and In-line Illumination
New VIS-NIR Polka-Dot Beamsplitters VIS-NIR Polka-Dot Beamsplitters
  • 50/50 and 30/70 Reflection/Transmission Ratios Available
  • B270 Substrates for High Performance from 400 – 2000nm
  • UV-NIR Versions Available
UV-NIR Polka-Dot Beamsplitters UV-NIR Polka-Dot Beamsplitters
  • Various Beamsplitting Ratios Available
  • Insensitive to Angle of Incidence Changes
  • VIS-NIR Versions Available
Pellicle Beamsplitters Pellicle Beamsplitters
New Nd:YAG Laser Line Beam Samplers Nd:YAG Laser Line Beam Samplers
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Uncoated First Surface Provides Fresnel Reflection
  • High Laser Damage Threshold Coating on One Surface
  • 10-5 Surface Quality
Ultrafast Beamsplitters Ultrafast Beamsplitters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Designs for Ti:sapphire and Yb:doped Fiber Lasers
  • 90:10, 70:30, and 50:50 (R:T) Split Ratios
  • Controlled Reflection and Transmission GDD
New Nd:YAG Laser Output Couplers Nd:YAG Laser Output Couplers
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Designs for 532nm and 1064nm Nd:YAG Lasers
  • 80% Reflectivity at Nd:YAG DWL
  • UV Fused Silica Substrates
Laser Line Polarizing Plate Beamsplitters Laser Line Polarizing Plate Beamsplitters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • 45° Angle of Incidence
  • Reflects S-Polarized Light, Transmits P-Polarized Light
  • Available for Nd:YAG Harmonics and HeNe Wavelengths
Laser Line Non-Polarizing Plate Beamsplitters Laser Line Non-Polarizing Plate Beamsplitters
  • High Laser Damage Thresholds
  • Excellent Surface Quality
  • Insensitive to Input Beam’s Polarization State
Broadband Polarizing Plate Beamsplitters Broadband Polarizing Plate Beamsplitters
  • Wire Grid Technology
  • Reflects S-Polarized Light, Transmits P-Polarized Light
  • Ideal for High Temperature Environments
New HOLO/OR Diffractive Beamsplitters HOLO/OR Diffractive Beamsplitters
  • Split Input Beam into Several Diffraction Orders
  • 1 Dimension Array or 2 Dimension Matrix Outputs
  • Designs for Nd:YAG and CO2 Lasers
  • Compatible with Single Mode or Multimode Lasers
C-Mounted Plate Beamsplitters C-Mounted Plate Beamsplitters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Pre-Mounted 90 Degree Interface
  • Four C-Threaded Mounting Holes
  • Several Beamsplitting Options Available
  • Additional C-Mounted Beamsplitters, Filters, and Mirrors Available
Infrared (IR) Pellicle Beamsplitters	Infrared (IR) Pellicle Beamsplitters
  • 45/55 Average R/T Ratio from 3 - 5µm
  • No Ghost Images from Second Surface Reflections
  • Eliminate Beam Displacement
  • Pellicle Beamsplitters for the VIS-NIR Also Available
Clearance ISP Optics Infrared Beamsplitters ISP Optics Infrared Beamsplitters
  • Beamsplitter Coatings Covering 1.5 – 14µm
  • Designed for 50/50 Beamsplitting at 45° AOI
  • Calcium Fluoride or Zinc Selenide Substrates
Clearance ISP Optics Infrared (IR) Dichroic Beamsplitters ISP Optics Infrared (IR) Dichroic Beamsplitters
  • Separate Visible Light from Infrared (3-12µm) Light
  • Visible Transmitting/Infrared Reflecting and Visible Reflecting/Infrared Transmitting Designs
  • Ideal for Combining Visible Guide Lasers with MWIR Lasers
;