eo_logo
 
Product added to cart

Specialty Prisms

Specialty Prisms are Prisms that are unique in shape or purpose. Edmund Optics offers a variety of Specialty Prisms to choose from, including Rod Optical Lenses, Cone Optical Mirrors, Anamorphic Prism Pairs, Compound Parabolic Concentrators (CPCs), Rhomboid Prisms, or Wedge Prisms. Specialty Prisms may not be designed for typical Prism applications such as ray deviation or image translation.

Cone Optical Mirrors are ideal for applications requiring 360° of illumination. When light strikes the peak of the cone, it is circularly reflected around the Cone Optical Mirror. Anamorphic Prism Pairs are ideal for expanding laser beams in single dimensions, such as turning a laser diode’s elliptical beam into a circular one. Compound Parabolic Concentrators (CPCs) are used to collect light from distant sources. The collected light is then concentrated towards the more narrow portion of the CPC utilizing total internal reflection. Rhomboid Prisms are ideal for imaging applications where the optical axis may need to be displaced without inverting the image. Wedge Prisms utilize refraction instead of reflection to deviate a laser beam.

Filter
45° Rod Mirrors 45° Rod Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Protected Aluminum Coating
  • Reflect Light at 90°
New Molded Compound Parabolic Concentrators (CPCs) Molded Compound Parabolic Concentrators (CPCs)
  • Ideal for Concentrating Solar Energy
  • 2.5 and 5mm Exit Diameters
  • 45° Acceptance Angle
Anamorphic Prism Pairs Anamorphic Prism Pairs
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Converts Elliptical Beam to Circular
  • Anti-Reflection Coated for Common Diode Wavelengths
  • Mounted and Unmounted Versions Available
Cone Mirrors Cone Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Ideal for 360° Applications
  • ±6 Arcmin Apex Angle Tolerance
  • Protected Aluminum Coating
Fused Silica Wedge Prisms Fused Silica Wedge Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Deviates Laser Beam Path from 0.5° - 5.0°
  • Ideal for UV to NIR Beam Steering Applications from 250 to 1064nm
  • Ideal for High Power Beam Steering Applications
Rhomboid Prisms Rhomboid Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Lateral Displacement of Beam 
  • Displaces Optical Axis Without Inverting Image
  • Input and Output Beams Parallel to ±30 Arcseconds
  • Beam Displacing Dove Prisms Also Available
Rod Lenses Rod Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Focuses Collimated Light into a Line
  • Available in Diameters as Small as 1mm
N-BK7 Wedge Prisms N-BK7 Wedge Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Ideal for Beam Steering
  • 0.5° - 15° Beam Deviation Options
  • Available Uncoated or Anti-Reflection Coated
  • Anamorphic Prism Pair Also Available