Edmund Optics® utiliza cookies propias y de terceros para mejorar los servicios técnicos de nuestra página web. ¿Cómo utilizamos las cookies?

  • Mi Cuenta
  •   
Visualizar los 45 productos de esta familia.

10mm Dia. x -13mm FL, Grade 2, Double-Concave Lens

Stock #32-165 Liquidación
×
€6,00
Cant. 1-1
€6,00
Cant. 2
€4,20
Precio por Volumen
Pida una Oferta
Diameter (mm):
10.00
Effective Focal Length EFL (mm):
-13.00
Coating:
Anti-Reflection Coating
f/#:
1.3
Numerical Aperture NA:
0.38
Type:
Double-Concave Lens

Regulatory Compliance

RoHS:
No Conformidad Europea

Product Family Description

  • Ideal for Experimenting and Prototyping Applications
  • Quantities Extremely Limited, Buy While Supplies Last
  • For Even More Deals, Check out Mega Clearance: Optics

Double-concave (DCV) lenses have two inward curved surfaces and a negative focal length. They are used for image reduction and to spread light.

Experimental Quality Double-Concave (DCV) Lenses are offered in several experimental grade options. Grade 1 is standard optical glass, edged, free of visible scratches, chips, stains, or oxidation. Grade 2 is unedged, non-optical glass, small chips, slight stains, or other defects. They may have slight edge cement separation.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.

¿Desea una oferta?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×