eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.5mm 355nm, Laser Line λ/20 High Tolerance Right Angle Mirror

×
Stock #37-648 9 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€265,00
Volume Pricing
Qty 1-5 €265,00 each
Qty 6-25 €212,00 each
Qty 26-49 €200,00 each
Need More? Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Right Angle Mirror

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture (%):
90
Dimensional Tolerance (mm):
+0.00/-0.10
Length of Hypotenuse (mm):
17.70
Length of Legs (mm):
12.50

Optical Properties

Coating:
Laser Mirror (355nm)
Surface Flatness (P-V):
λ/20
Design Wavelength DWL (nm):
355
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating Specification:
Rabs >99.8% @ 355nm @ 45° AOI
Ravg >99.5% @ 351 - 358nm @ 45° AOI
Surface Quality:
20-10
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
1MW/cm2 @ 355nm
Pyramid Tolerance (arcmin):
±1
Angle Tolerance (arcsec):
±15

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Details

  • >99.5% Reflectivity at the Design Wavelength
  • ±15 Arcsecond Angular Tolerance
  • High Thermal Stability Substrates

TECHSPEC® Laser Line λ/20 High Tolerance Right Angle Mirrors are designed at Nd:YAG wavelengths with durable, high reflectivity dielectric coatings. Right angle mirrors are easily mounted and integrated into systems that redirect light 90°. With ±15 arcsecond angular tolerance and ±1 arcminute pyramid tolerance, these laser line mirrors simplify alignment when mounting. TECHSPEC® Laser Line λ/20 High Tolerance Right Angle Mirrors feature laser induced damage threshold specifications making them ideal for demanding laser applications.

Laser Optics

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.