eo_logo
 
Product added to cart

1.5" x 3.25" 200 filters, Rosco Color Filter Swatchbook

×
Stock #39-417 20+ In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€40,00
Volume Pricing
Qty 1+ €40,00 each
Need More? Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Color Filter

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Film
Color:
Multiple Colors

Regulatory Compliance

Reach 191:
RoHS 2015:
Certificate of Conformance:

Product Details

  • Book of Over 200 Colored Filters
  • Improved Heat and Color Absorption
  • Ideal for Prototyping Needs
  • Roscolux® Color Filters Also Available

Roscolux® Color Filter Swatchbooks have improved heat resistance and color absorption, making these thin film color filters ideal for a wide range of applications. Manufactured using a unique technology, three discrete layers are combined in a tri-extrusion process. By sealing the colored layer between two microscopically thin layers of clear film, dye migration is minimized and effective life is extended. Each booklet contains a spectral chart for each individual color.

;