eo_logo
 
Product added to cart

1.75" Max. Opening, Soft Jaw Pliers

×
Stock #59-900 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€59,50
Volume Pricing
Qty 1+ €59,50 each
Need More? Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

Physical & Mechanical Properties

Tip to Tip Distance, Open (mm):
44.45 (1.75")

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • Non-Marring Cushioned Tips
  • Screw-In Cushioned Tip Design
  • Replacement Tips Available

The slip joint design utilized in these pliers is ideal for handling optics, camera-lens assemblies, and other delicate components. Jaw openings range from 1" to 2.75" (dependent on model). Jaws feature screw-in plastic cushions to protect fine knurling and delicate finishes. Tool body is laminated and handles are covered with rolled vinyl to ensure proper grip.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;