eo_logo
 
Product added to cart

2.75" x 2.75" (100 Pieces), Cloth Lens Pouch

2.75" x 2.75" Cloth Lens Pouch

×
Stock #59-621 11 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€45,25
Volume Pricing
Qty 1+ €45,25 each
Need More? Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Quantity:
100

Physical & Mechanical Properties

Dimensions (inches):
2.75 x 2.75

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Safely Store Optics
  • Offered In Two Sizes
  • Durable Stitched Cloth Design

Soft Lens Pouches are durable stitched cloth pouches designed to safely store optics. These pouches are available in 1.75” x 2.0” as a set of 125 pieces and 2.75” x 2.75”  as a set of 100 pieces. Soft Lens Pouches are ideal for storing a range of optical components.

;