Edmund Optics® utiliza cookies propias y de terceros para mejorar los servicios técnicos de nuestra página web. ¿Cómo utilizamos las cookies?

  • Mi Cuenta
  •   
Visualizar los 34 productos de esta familia.

620nm CWL, 24.15mm Dia. Bandpass Filter

Stock #28-470 Liquidación
×
€50,00
Cant. 1
€50,00
Cant. 2
€35,00
Precio por Volumen
Pida una Oferta
Diameter (mm):
24.15
Center Wavelength CWL (nm):
620.00
Center Wavelength CWL Tolerance (nm):
±2
Full Width-Half Max FWHM (nm):
10.00
Minimum Transmission (%):
40
Optical Density OD:
≥3.0
Typical Applications:
Clinical Chemistry
Blocking Wavelength Range (nm):
200 - 1200
Dimensional Tolerance (mm):
±0.2
Surface Quality:
80-50
Thickness (mm):
4.60
Type:
Bandpass Filter

Regulatory Compliance

RoHS:

Product Family Description

  • Ideal for Selectively Transmitting a Narrow Range of Wavelengths
  • Quantities Extremely Limited, Buy While Supplies Last
  • For Even More Deals, Check out Mega Clearance: Optics

Bandpass interference filters are used extensively in a variety of biotech, biomedical, or quantitative chemical applications to selectively transmit a narrow range of wavelengths while blocking all others. Experimental Grade Bandpass Interference Filters are available in a variety of bandpass ranges in 11.8mm and 24.15mm diameter unmounted options.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.

¿Desea una oferta?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×