eo_logo
 
Product added to cart

Diamond Coated Glass Drills

×
Stock #39-953 8 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€75,50
Volume Pricing
Qty 1+ €75,50 each
Need More? Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Contents of Kit:
1.0mm, 1.3mm, 1.4mm, 1.6mm, 1.8mm, 2.0mm

Physical & Mechanical Properties

Diameter (inches):
All drills: 3/32"

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Uniform 3/32" Dia. Shaft

Includes 1.00mm, 1.30mm, 1.40mm, 1.60mm, 1.80mm, 2.00mm drills. Our 3/32" dia. shaft twist drills with electroplated diamond particles are the ultimate for drilling glass or ceramics. Use with standard hand-pieces and a small amount of water as lubricant. Made in Germany.