eo_logo
 
Product added to cart

Optical Cleaning Kit

×
Stock #84-344 4 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€95,00
Volume Pricing
Qty 1+ €95,00 each
Need More? Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Contents of Kit:
2 canisters of #84-343 optical cleaner, 2 "mini-tubs” of bench top Cleanwipes, 1 pack of harsh-environment cleaning wipes, 5 sleeves of cleaning buds, and LED inspection light

Physical & Mechanical Properties

Dimensions (mm):
200 W x 120 D x 120 H
Construction:
heavy-duty, weather-resistant, soft-sided polyester bag

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Contains Non-Hazardous (Non-Hazmat) Cleaning Products
  • Ideal for Cleaning Optical and Fibre Optic Components
  • Weather-Resistant Carry Case with Space for Additional Items

Our Optical Cleaning Kit is contained in a heavy-duty, weather-resistant, soft-sided polyester bag and contains two canisters of #84-343 optical cleaner, two “mini-tubs” of bench top Cleanwipes, one pack of harsh-environment cleaning wipes, five sleeves of cleaning buds and an LED inspection light. Kit is 9" wide x 5" deep x 5" tall (200mm x 120mm x 120mm).

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;