eo_logo
 
Product added to cart

Optotune Industrial 1 Channel Current Controller | ICC-1C (Recertified 05-P)

See More by Optotune
Optotune Industrial 1 Channel Current Controller | ICC-1C - Front

Optotune Industrial 1 Channel Current Controller | ICC-1C - Front

Optotune Industrial 1 Channel Current Controller | ICC-1C - Front Optotune Industrial 1 Channel Current Controller | ICC-1C - Back
×
Stock #74-605-RCD-05P Recertified 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€368,43
Volume Pricing
Qty 1+ €368,43 each
Need More? Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Specialty Lens

Physical & Mechanical Properties

Height (mm):
28.7
Length (mm):
64.00
Width (mm):
105.00

Electrical

Operating Current (mA):
-500 to +500
Power Consumption (W):
15 (maximum)

Hardware & Interface Connectivity

Connector:
USB-C, Ethernet (to PC), 6-way Hirose (to lens)

Environmental & Durability Factors

Operating Temperature (°C):
0 to +60
Storage Temperature (°C):
-40 to +85

Regulatory Compliance

Certificate of Conformance:

Product Details

  • ICC-1C for Control of a Single Optotune Lens
  • ICC-4C-500 Controls Up to 4 Optotune Lenses Simultaneously
  • ICC-4C-2000 Controls Optotune Beam Shifters and Fine Steering Mirrors
  • Driven via Optotune Cockpit GUI, SDK, or Analog Signal
  • Optotune Lens Drivers and Gardasoft Controllers Also Available

Optotune ICC Current Controllers allow for control of Optotune Focus Tunable Lenses delivering ±500mA of current (up to 4 lenses can be controlled with ICC-4C-500), or of Optotune’s Beam Shifters and Fine Steering Mirrors (ICC-4C-2000). The controller features a variety of interfaces to facilitate easy communication with existing machine vision systems, including USB, UART, I­2C, Ethernet, and analog input. The Optotune Cockpit GUI is used to easily drive the controller over USB or ethernet with Python and C# SDKs available for further user integration. Optotune ICC Current Controllers are ideal for machine vision applications and for using multiple liquid lenses to simplify control and wiring. These controllers also offer the ability to control LEDs, laser diodes, thermo-electric coolers (TECs), or other devices requiring accurate current control. The extension kit #22-409 is required for driving Optotune Focus Tunable Lenses with FPC connectors using the ICC-1C or ICC-4C-500, and the extension kit #23-718 is required for driving Beam Shifters and Fine Steering Mirrors with the ICC-4C-2000.

Technical Information

OPTOTUNE ICC-4C-500 CONTROLLER PRODUCTS
Stock Number Description Contents Notes
#22-408 ICC-4C-500 Controller
  • ICC-4C-500 Controller only
Used to control up to 4 Optotune lenses with Hirose connectors simutanously (up to ±500 mA per channel). Power supply sold separately and required (#22-410). To control Optotune lenses with FPC connectors, #22-409 is also required. For I/O input, users must supply their own I/O connector.
#22-409 ICC-4C-500 Extension Kit
  • Adaptor board for lenses (with 30 cm extension cable)
  • Micro-USB cable
  • DIN Rail clamp Kit
Used with the ICC-4C-500 Controller (#22-408) to control up to 4 Optotune lenses with FPC connectors simutaneously. Plugs directly into the auxilary output connector, or with included extension cable.
#22-410 ICC-4C Power Adapter
  • Power adapter with US main cable
Includes AC/DC adapter that interfaces with the ICC-4C and US main cable. 
OPTOTUNE ICC-4C-2000 CONTROLLER PRODUCTS
Stock Number Description Contents Notes
#23-717 ICC-4C-2000 Controller
  • ICC-4C-2000 Controller only
Used to control Optotune's XPR Beam Shifters, BSW-20 Beam Shifters, and FMR-20 Fine Steering Mirrors. Provides 4 independent channels with ±2 A per channel. Power supply and extension kit sold separately and required (#23-718 and #22-410). For I/O input, users must supply their own I/O connector.
#23-718 ICC-4C-2000 Extension Kit
  • Adapter board for XPRs, BSW and FMR (with 20 cm extension cable)
  • Micro-USB cable
  • DIN Rail clamp Kit
Used with the Optotune ICC-4C-2000 controller to interface with XPR, BSW-20, and FMR-20 products through FPC inteface. Plugs directly into the 34-pin output connector, or with included extension cable.
#22-410 ICC-4C Power Adapter
  • Power adapter with US main cable
Includes AC/DC adapter that interfaces with the ICC-4C and US main cable.