eo_logo
 
Product added to cart

Purosol Sport/Marine 2 oz. Spray Bottle

Purosol Sport/Marine 2 oz. Spray Bottle, #11-764

×
Stock #11-764 16 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€21,50
Volume Pricing
Qty 1-5 €21,50 each
Qty 6+ €18,00 each
Need More? Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Size (oz):
2.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Breaks Down and Repels Salt Crystals
  • Ideal for Cleaning Marine and Medical Optics
  • Non-Toxic, 100% Environmentally Safe Formula

Purosol™ Sport/Marine Cleaner features a 100% environmentally safe formula specially designed for cleaning optics and electrical equipment used in marine or saline environments. The formulation includes an enzyme that breaks down and prevents the formation of salt crystals, keeping optics clean from salt residue. The navy, coast guard, and other marine organizations use the Purosol™ cleaner on their optical systems that are constantly exposed to sea spray, dust, and dirt. Purosol™ Sport/Marine Cleaner is ideal for cleaning optical systems exposed to saline solutions in medical applications. With a neutral pH and hypoallergenic safe, this non-toxic cleaner allows for safely cleaning items ranging from safety goggles to radar screens.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;