eo_logo
 
Product added to cart

Signal Processing Add-On, AMS-DIG-PROC

Signal Processing Add-On, AMS-DIG-PROC

Signal Processing Add-On, AMS-DIG-PROC

×
Stock #90-468 New 4 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€168,00
Volume Pricing
Qty 1+ €168,00 each
Need More? Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Signal Processing Addon
Model Number:
AMS-DIG-PROC
Note:
Signal Processing Adapter for #90-456
Manufacturer:
Vigo Photonics

Physical & Mechanical Properties

Weight (g):
84

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Built-In Preamplifiers and TEC Control Options
  • Mid and Long-Wave Infrared (MWIR/LWIR) Spectral Ranges
  • Evaluation Kits and Digital Interfaces for Simplified Setup and Data Acquisition   

Vigo Photonics Infrared Detector Modules offer solutions that combine advanced IR detector technology with integrated electronics for simplified system integration. These compact modules feature options ranging from uncooled micro-size designs to multi-stage TE-cooled laboratory systems with programmable preamplifiers. Evaluation kits, digital interfaces, and built-in TEC controllers ensure fast setup and reliable operation across diverse environments. Vigo Photonics Infrared Detector Modules are available in configurations optimized for mid-wave and long-wave infrared, with spectral coverage from 2 to 12µm. Ideal for spectroscopy, gas sensing, industrial monitoring, and defense applications, these modules deliver high performance in flexible, ready-to-use packages.

;