eo_logo
 
Product added to cart

Tape Dispenser

Tape Dispenser

Tape Dispenser

×
Stock #18-489 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€15,00
Volume Pricing
Qty 1+ €15,00 each
Need More? Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications


Regulatory Compliance

Reach 224:
Certificate of Conformance:

Product Details

  • Test Optical Coatings for Abrasion and Adhesion Resistance per MIL Specifications
  • Includes Instructions and Certifications of Conformance
  • Replacement Erasers, Cheesecloth, and Other Components Available

Coating Testing Kits for Military Specifications (MIL-SPEC) feature all the tools and supplies needed to test optical coatings for abrasion and adhesion resistance to MIL-C-675, MIL-M-13508, MIL-F-48616, and MIL-PRF-13830B standards. Two instruments are included for testing abrasion resistance: a brass one with a 2 ½ lb spring to test severe abrasion resistance and an aluminum one with a 1 ¼ lb spring to test moderate abrasion resistance. The eraser inserts included with these two instruments are certified to conform to MIL-E-12397 and the calibration of the springs is NIST traceable. Cheesecloth meeting MIL-CCC-C-440 for moderate abrasion testing and tape meeting MIL-A-A113 Rev. D for adhesion testing are also included. Coating Testing Kits for Military Specifications are an essential optical testing tool for those working in optics manufacturing, coating, or QA to ensure coated optics meet expected performance specifications.

;