Cage System Mounting Plates
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Fundamental for Basic Cage System Structure
- 50mm Diameter or 2" Square
- Anodized Aluminum Construction
Cage System 4-Rod Insertion Plate
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Easily Add Optics to an Existing Cage System Without the Need for Disassembly
- Slides into Existing TECHSPEC® Cage System Using 38mm Bolt Circle
- Click Here to See How to Use the 4-Rod Insertion Plate
Cage System Adapter Plate
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Interfaces Between TECHSPEC Optical Cage System and Other Cage Systems
- Adapts 30mm Rod Spacing to TECHSPEC Cage System’s 38mm Bolt Circle
- 32mm Inner Diameter
Cage System Filter Holder Plates and Filter Holders
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Specialized Plates Designed to Hold and Position Optics
- Filter Holder Plate with Interchangeable Filter Holder
Cage System Angle Adjustment Plates and Accessories
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Multiple Angular Positioning Options
- Fixed and Continuous Adjustment Plates Available
- Anodized Aluminum Construction
Cage System Adjustable Plates
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Specialized Plates Designed to Hold and Position Optics
- Anodized Aluminum Construction with Stainless Steel Screws
- X-Y Micro Positioning Plate with RMS Mounting Thread