Advanced Illumination Sealed High Intensity Line Lights
- IP67 For Dust and Debris Protection
- High Intensity Illumination Profile
- Available in UV, White, Blue, Green, Red, & NIR
- Ideal For Line Scan Applications
Advanced Illumination Microbrite™ Line Lights
- Ideal For Line Scan Applications
- High Power LEDs in White, Red, and Blue
- Compact Form Factor for Easy Integration
ProPhotonix COBRA™ MAX LED Line Lights
- Intensities up to 3140kLux
- 100, 300, or 600mm Length Options Available
- White, Red, Multispectral, and SWIR Illumination Options Available
Advanced Illumination High Intensity LED Line Lights
- 12" Working Distance
- Mounts Via 'T-slot' for M6 Nut
- Variable Intensity and Strobed Options
Advanced Illumination High Intensity Linear Axial Diffuse LED Illuminators
- Ideal for Line Scan Applications
- AR Coated Dust Cover Protects Internal Beamsplitter
- Variable Intensity and Strobed Options