eo_logo
 
Product added to cart

Tweezers and Pliers

Tweezers and Pliers are used to safely handle sensitive optical components for applications such as inspection or R&D. Tweezers and Pliers feature small or narrow grips designed to prevent scratching or damage of an optical component's surface, providing optimal object manipulation capabilities with minimal danger. Tweezers and Pliers are available in a wide range of materials or designs that are ideal for many optical inspection needs.

Bamboo Tweezers Bamboo Tweezers
  • Ideal for Handling Micro Optics
  • Three Length Options
  • Non-Magnetic and Non-Conductive
Non-Marring Tweezers Non-Marring Tweezers
  • ESD Design Features Stainless Steel Body and Ceramic Tips
  • Resin-Tip Design Features Aluminum Body and Plastic Tips
  • Ceramic Design Features Polyacetal Body and Ceramic Tips
Soft Jaw Pliers Soft Jaw Pliers
  • Non-Marring Cushioned Tips
  • Screw-In Cushioned Tip Design
  • Replacement Tips Available
Stainless Steel Tweezers Stainless Steel Tweezers
  • Ideal for Detail Work
  • Two Styles