eo_logo
 
Product added to cart
 

Imaging Optics Manufacturing: Products

manufacturing
 
Crafting Excellence
in Every Product

Edmund Optics® designs and manufactures a wide range of off-the-shelf,
modified standard, and fully custom imaging lens assemblies

 
 
 

Off-the-Shelf Lenses

Telecentric Lenses

Eliminate or parallax error, ideal for precise gauging and metrology.

Fixed Focal Length Lenses

The standard types of lenses used in many inspection and robotics applications.

Microscope Objectives

High magnification objectives for short working distance imaging in either machine vision or medical systems.

M12 Lenses

These compact, board-level lenses are used in applications sensitive to size, weight, and cost.

These charts provide a starting point for understanding which off-the-shelf Edmund Optics®
lenses are the best fit for your camera's sensor and pixel size.

  • Fixed Focal Length Lenses
  • Large Format Fixed Focal Length
  • Telecentric Lenses
  • M12 Lenses
  • Microscope Objectives

Fixed Focal Length Lenses

20 16 12 8 4 0 Image Circle (mm) Pixel Size (µm) 1 2 3 4 5 HP+ and UAV Series HP SeriesHR Series UC SeriesC Series
Fixed Focal Length Lenses
  • Used in factory automation, robotics, and inspection applications
  • Wide variety of focal length, sensor format, aperture, and working distance options
  • SWIR and ruggedized options available for shock and vibration, water exposure, and temperature swings

Large Format Fixed Focal Length Lenses

80 60 40 20 0 Image Circle (mm) Pixel Size (µm) 2 4 6 8 LS Series LF Series LH Series SWIR Series CA Series
Fixed Focal Length Lenses
  • Used in factory automation, robotics, and inspection applications
  • Wide variety of focal length, sensor format, aperture, and working distance options
  • SWIR and ruggedized options available for shock and vibration, water exposure, and temperature swings

Telecentric Lenses

TitanTL 48 42 18 24 30 6 12 0 Image Circle (mm) Pixel Size (µm) 2 4 6 8 PlatinumTL CobaltTL SilverTL CompactTL GoldTL and VariMagTL
Telecentric Lenses
  • Ideal for metrology, guaging, CCD-based measurement, or microlithography
  • Wide variety of magnifications and sensor format options
  • SWIR and in-line illumination options available

M12 Lenses

8 4 6 2 0 Image Circle (mm) Pixel Size (µm) 2 4 6 8 HEO Series UCi Series Blue Series Liquid LensM12 Green and Red Series
M12 Lenses
  • Used in small camera format applications including automative, forensics, pharmaceutical, and food inspection
  • Ruggedized options available for shock and vibration and water exposure
  • Verisons with integrated liquid lenses for quick, electronic autofocus

Microscope Objectives

Microscope Objectives
Edmund Optics®

120i Plan APO Infinity Corrected Objectives

Compact, infinite conjugate, and plan-apochromatic

Bulk PricingBuy Now
Microscope Objectives
Edmund Optics®

UCf Objectives

Ultra-compact form factor and finite conjugate

Bulk PricingBuy Now
Microscope Objectives
Edmund Optics®

Cf Objectives

Optimized for long working distances and configurable magnification

Bulk PricingBuy Now
  • Ideal for life science and machine vision applications such as microscopy, flow cytometry, pharmaceutical inspection, and assembly line or fault inspection
  • Infinte and finite conjugate objectives
  • Compact designs and versions with integrated liquid lenses for quick, electronic autofocus
 

 Need small quantities fast?

Shop Edmund Optics® Marketplace for the world’s largest selection of off-the-shelf optical components with same-day shipping.

 
 

Modified Standard Lenses

Metrology Capabilities

Need something slightly different from our off-the-shelf lenses and need it fast?

  • Quickly modify standard lenses, reducing lead times to weeks rather than months, instead of designing custom lenses from scratch
  • Customize the aperture, optomechanics, or coatings of off-the-shelf lenses
  • Ideal for rapid prototyping if no standard lens directly fits your needs
 
 
 

Fully-Custom Design and Manufacturing

Application guidance, optical and optomechanical design, manufacturing, and testing for fully-custom lenses tailored for your specific needs

Design for Manufacturability

  • Advanced design, simulation, and analysis for optical and optomechanical manufacturability, sensitivity, and tolerancing
  • Multiphysics modeling, finite element analysis, and other software tools expedite the design process
  • Production manufacturing from first articles to high volumes and every stage of development in between
  • Cost conscious geometric dimensioning and tolerancing
 
 
Comsol
Fred OptimumCode VMatlab & SimulinkSimulia AbaqusSolidworksZemax

Design Process

Manufacturing

  • Robust, redundant, and global AS 9001 and ISO 9001 certified manufacturing capabilities
  • Engineering, design, and manufacturing all collocated globally
  • Manufacturing and design support for prototyping and product design
  • Volume manufacturing for OEM application integration
  • Electronics integration and advanced optical manufacturing capabilities

Materials

  • On-hand access to raw materials at all manufacturing facilities globally
  • Stable and local material supply chains at each manufacturing location
  • High-quality material supplies from SCHOTT, Ohara, Corning, CDGM, and additional suppliers
  • Committed to proactively meeting all current and future global environmental and electronics compliance regulations (i.e. RoHS 3 [2015], REACH 235, etc.)
 
 
 
 
 

System-Level Solutions

Sophisticated capabilities beyond standard factory automation lenses

Electronics Integration

System-Level Solutions

  • Electro-Static Discharge (ESD) stations in assembly facilities
  • Align lenses directly to camera sensor
  • Integrating liquid lenses into imaging assemblies
  • Other subassembly work involving both electronics and optics
Environmental Ruggedization

Environmental Ruggedization

  • Ruggedize assemblies to withstand shock and vibration, dust, water, and/or temperature swings
  • Rigorous in-house testbeds to simulate harsh environments
Calibration and Incorporating Cameras

Calibration and Incorporating Cameras

  • Provide integrated lenses and cameras that are aligned, focused, and calibrated
  • Can calibrate spatial modeling, distortion calibration, and best focus calibration
  • Full plug-and-play imaging system modules
 

How Would You Like to Contact Us?

Use our Quote Request Form to upload a drawing for quote.

Get Started

Edmund Optics logo

Servicing our customers through specialized solutions:

Marketplace

One-stop shop for
the best brands and products
in optics and photonics

Advanced Manufacturing

Custom and volume
manufacturer of quality optical and
imaging components and systems