New
LUMIMAX® SWIR Area Lights
LUMIMAX® SWIR Area Lights
- SWIR Wavelengths Options from 980 – 1600nm
- Compact 40 x 40mm Form Factor
- IP64 Rated for Dust and Moisture Protection
New
Smart Vision Lights MBL Mini Backlights
Smart Vision Lights MBL Mini Backlights
- Enhanced Contrast for Inspection Applications
- Ultra-Slim Mini Backlights
- Available in White, Blue, Red, or NIR
- Includes Multi-Drive™ Driver for High Lux Strobing
Advanced Illumination Edge-lit Collimated LED Backlights
Top Seller
-
Collimated Light Source for Precision Silhouetting Applications
-
High Intensity and Low Heat Output
-
Low Divergence Angles Compared to Non-Collimated Backlights
Advanced Illumination EuroBrite™ Backlights
- Daisy Chain up to Four 100 x 150mm Units
- Requires No Heat Sink
- Available in White, Red, and Blue
Advanced Illumination LED Backlights
Top Seller
- Provides Intense, Even Illumination
- Low Profile Design
- Multiple Active Area Options Available
Advanced Illumination Side-Fired LED Backlights
- 30% Brighter than Comparable Surface Mount Light
- Uniform, Low Heat Illumination
Effilux High Power LED Backlights
- >90% Uniformity
- Integrated Analog Controller for Precise Intensity and Dimming
- Anti-Reflection System to Absorb Stray Light
Telecentric Backlight Illuminators
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Optically Collimated Light for Increased Edge Contrast
- Superior Collimation Ideal for use with Telecentric Lenses
- Easily Compatible with 8mm Coaxial LEDs or ¼” (0.312”) Fiber Light Guides
New
Effilux SWIR LED Backlights
Effilux SWIR LED Backlights
- Full Range of SWIR Wavelengths Available
- High Intensity and Uniform Lighting
- Feature >80% Homogeneity at Design Wavelength